How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AJ: | 7.25 |
| D: | 4.88 | I: | 7.5 in |
| AF: | 0.38 | AA: | 15.19 |
| AE2: | 0.97 | BE1: | 0.5 in |
| LL: | 5.25 in | AG: | 10.5 |
| AB: | 6.76 | LQ1: | 9.17 in |
| T: | 2.25 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | G: | 3.63 |
| P: | 4.62 in | BF: | 0.53 |
| AK: | 8.5 | H: | 0.53 in |
Technical Specifications
| Product Type: | Right Angle | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 4.27 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/8 x 3/16 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 60:1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.625 | Output Key: | 1/2 X 3.00 |
| Ratio Range: | 60:1 | Service Factor: | 1 |
| Output RPM: | 29.2 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Output Shaft: | Hollow Bore |
| Series Code: | OE | Bore Code: | 36 |
| Output Diameter (in): | 2.25 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 250TC |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

