How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AK: | 8.5 |
| I: | 7.5 in | AB: | 6.76 |
| AG: | 10.5 | BF: | 0.53 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| D: | 4.88 | T: | 2.25 |
| AF: | 0.38 | AJ: | 7.25 |
| V: | 4.26 in | BE1: | 0.5 in |
| AE2: | 0.97 | G: | 3.63 |
| LL: | 5.25 in | BD: | 9 |
| AA: | 15.19 | LQ1: | 9.17 in |
Technical Specifications
| Output Key: | 1/2 X 3.00 | Ratio Range: | 60:1 |
| Output Diameter (in): | 2.25 in | Output RPM: | 29.2 |
| Input HP @ 1750 RPM: | 4.27 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 250TC |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/8 x 3/16 | Product Type: | Right Angle |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.625 | Series Code: | OE |
| Bore Code: | 36 | Center Distance (in): | 5.25 |
| Model Code: | 52YF | Service Factor: | 1 |
| Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

