How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AA: | 15.19 |
| AJ: | 7.25 | T: | 2.25 |
| LL: | 5.25 in | H: | 0.53 in |
| AB: | 6.76 | V: | 4.26 in |
| BD: | 9 | P: | 4.62 in |
| AK: | 8.5 | AF: | 0.38 |
| AE2: | 0.97 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | LQ1: | 9.17 in |
| D: | 4.88 | AG: | 10.5 |
| G: | 3.63 | BE1: | 0.5 in |
Technical Specifications
| Assembly: | YF-1 | Bore Code: | 36 |
| Ratio Range: | 7.5:1 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.25 in | Series Code: | OE |
| Output RPM: | 233 | Input HP @ 1750 RPM: | 24 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Bore (C Face): | 1.625 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| Model Code: | 52YF | Output Key: | 1/2 X 3.00 |
| Input Keyway (C Face): | 3/8 x 3/16 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

