How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AA: | 15.19 |
| H: | 0.53 in | AG: | 10.5 |
| AB: | 6.76 | BF: | 0.53 |
| D: | 4.88 | V: | 4.26 in |
| BD: | 9 | P: | 4.62 in |
| T: | 2.25 | G: | 3.63 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| AJ: | 7.25 | AE2: | 0.97 |
| AF: | 0.38 | LQ1: | 9.17 in |
| BE1: | 0.5 in | AK: | 8.5 |
Technical Specifications
| Input RPM: | 1,750 | Series Code: | OE |
| Gear Type: | Worm | Input Keyway (C Face): | 3/8 x 3/16 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2.25 in |
| Output RPM: | 233 | Output Shaft: | Hollow Bore |
| Ratio: | 7.5:1 | Service Factor: | 1 |
| Motor Frame Size: | 250TC | Output Key: | 1/2 X 3.00 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Model Code: | 52YF |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 24 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.625 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Bore Code: | 36 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

