How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AA: | 15.19 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | LL: | 5.25 in |
| I: | 7.5 in | T: | 2.25 |
| H: | 0.53 in | AK: | 8.5 |
| AB: | 6.76 | BD: | 9 |
| D: | 4.88 | AF: | 0.38 |
| AG: | 10.5 | BE1: | 0.5 in |
| BF: | 0.53 | LQ1: | 9.17 in |
| P: | 4.62 in | G: | 3.63 |
Technical Specifications
| Output Key: | 1/2 X 3.00 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 2.91 |
| Model Code: | 52YF | Input Keyway (C Face): | 3/8 x 3/16 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Bore Code: | 36 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.625 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Motor Frame Size: | 250TC |
| Output RPM: | 21.9 | Gear Type: | Worm |
| Ratio: | 80:1 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.25 in |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

