How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | AF: | 0.38 |
| BF: | 0.41 | AG: | 10.5 |
| G: | 3.63 | H: | 0.53 in |
| AK: | 4.5 | I: | 7.5 in |
| T: | 2.25 | Center Distance (in): | 5.25 in |
| D: | 4.88 | BE: | 0.38 in |
| P: | 4.62 in | AE2: | 0.97 |
| AB: | 6.76 | V: | 4.26 in |
| BD: | 5.88 | AJ: | 5.88 |
| LL: | 5.25 in | LQ: | 7.85 in |
Technical Specifications
| Output RPM: | 175 | Bore Code: | 36 |
| Model Code: | 52YF | Output Key: | 1/2 X 3.00 |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Product Type: | Right Angle | Output Diameter (in): | 2.25 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Assembly: | YF-1 |
| Gear Type: | Worm | Ratio: | 10:1 |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 19.4 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

