How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LQ: | 7.85 in |
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
| D: | 4.88 | BF: | 0.41 |
| H: | 0.53 in | AB: | 6.76 |
| AE2: | 0.97 | T: | 2.25 |
| LL: | 5.25 in | AA: | 15.19 |
| I: | 7.5 in | V: | 4.26 in |
| P: | 4.62 in | BE: | 0.38 in |
| BD: | 5.88 | AG: | 10.5 |
| G: | 3.63 | AF: | 0.38 |
Technical Specifications
| Gear Type: | Worm | Output Key: | 1/2 X 3.00 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 36 |
| Input HP @ 1750 RPM: | 2.07 | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.25 in |
| Output RPM: | 17.5 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 x 3/32 | Assembly: | YF-1 |
| Series Code: | OE | Ratio Range: | 100:1 to 250:1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

