How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AJ: | 5.88 |
| AF: | 0.38 | H: | 0.53 in |
| AE2: | 0.97 | LQ: | 7.85 in |
| BD: | 5.88 | D: | 4.88 |
| AG: | 10.5 | AA: | 15.19 |
| BF: | 0.41 | T: | 2.25 |
| I: | 7.5 in | AK: | 4.5 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | V: | 4.26 in |
| P: | 4.62 in | LL: | 5.25 in |
Technical Specifications
| Output Key: | 1/2 X 3.00 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input HP @ 1750 RPM: | 2.07 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Assembly: | YF-1 |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Series Code: | OE |
| Output RPM: | 17.5 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.25 in | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Bore Code: | 36 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

