How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | BD: | 5.88 |
| D: | 4.88 | T: | 2.25 |
| AE2: | 0.97 | LQ: | 7.85 in |
| AG: | 10.5 | AJ: | 5.88 |
| AK: | 4.5 | LL: | 5.25 in |
| P: | 4.62 in | AA: | 15.19 |
| H: | 0.53 in | BF: | 0.41 |
| I: | 7.5 in | AF: | 0.38 |
| BE: | 0.38 in | G: | 3.63 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Model Code: | 52YF | Ratio: | 100:1 |
| Assembly: | YF-1 | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 2.07 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 36 |
| Output Diameter (in): | 2.25 in | Output Key: | 1/2 X 3.00 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Ratio Range: | 100:1 to 250:1 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

