How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | LQ: | 7.85 in |
| BD: | 5.88 | D: | 4.88 |
| AG: | 10.5 | G: | 3.63 |
| AJ: | 5.88 | H: | 0.53 in |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| BF: | 0.41 | T: | 2.25 |
| AF: | 0.38 | AE2: | 0.97 |
| P: | 4.62 in | V: | 4.26 in |
| AK: | 4.5 | AA: | 15.19 |
| LL: | 5.25 in | I: | 7.5 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 x 3/32 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.25 in | Motor Frame Size: | 56C |
| Ratio: | 15:1 | Output Key: | 1/2 X 3.00 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 14.3 |
| Input Bore (C Face): | 0.625 | Bore Code: | 36 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Model Code: | 52YF |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

