How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | G: | 3.63 |
| LL: | 5.25 in | LQ: | 7.85 in |
| T: | 2.25 | Center Distance (in): | 5.25 in |
| D: | 4.88 | P: | 4.62 in |
| BF: | 0.41 | AK: | 4.5 |
| H: | 0.53 in | V: | 4.26 in |
| BD: | 5.88 | BE: | 0.38 in |
| AB: | 6.76 | I: | 7.5 in |
| AF: | 0.38 | AE2: | 0.97 |
| AA: | 15.19 | AJ: | 5.88 |
Technical Specifications
| Series Code: | OE | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Assembly: | YF-1 |
| Output RPM: | 117 | Bore Code: | 36 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.00 | Ratio: | 15:1 |
| Service Factor: | 1 | Output Diameter (in): | 2.25 in |
| Model Code: | 52YF | Input HP @ 1750 RPM: | 14.3 |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

