How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | V: | 4.26 in |
| AK: | 4.5 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | LQ: | 7.85 in |
| AG: | 10.5 | G: | 3.63 |
| AF: | 0.38 | AJ: | 5.88 |
| H: | 0.53 in | BD: | 5.88 |
| I: | 7.5 in | BF: | 0.41 |
| BE: | 0.38 in | AE2: | 0.97 |
| T: | 2.25 | AB: | 6.76 |
| D: | 4.88 | P: | 4.62 in |
Technical Specifications
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.25 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 11.3 | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.00 |
| Center Distance (in): | 5.25 | Bore Code: | 36 |
| Ratio Range: | 20:1 | Model Code: | 52YF |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 87.5 |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 x 3/32 | Series Code: | OE |
| Ratio: | 20:1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

