How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AG: | 10.5 |
| AE2: | 0.97 | AA: | 15.19 |
| G: | 3.63 | LL: | 5.25 in |
| P: | 4.62 in | V: | 4.26 in |
| D: | 4.88 | T: | 2.25 |
| I: | 7.5 in | BD: | 5.88 |
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
| BF: | 0.41 | AF: | 0.38 |
| BE: | 0.38 in | H: | 0.53 in |
| LQ: | 7.85 in | AK: | 4.5 |
Technical Specifications
| Center Distance (in): | 5.25 | Ratio Range: | 25:1 |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.00 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.25 in | Reducer: | Worm - Right Angle |
| Ratio: | 25:1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 9.38 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output RPM: | 70 |
| Model Code: | 52YF | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 36 | Input RPM: | 1,750 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

