How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | I: | 7.5 in |
| LQ: | 7.85 in | AE2: | 0.97 |
| P: | 4.62 in | LL: | 5.25 in |
| AK: | 4.5 | AJ: | 5.88 |
| D: | 4.88 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | T: | 2.25 |
| AA: | 15.19 | AB: | 6.76 |
| H: | 0.53 in | BE: | 0.38 in |
| V: | 4.26 in | BF: | 0.41 |
| BD: | 5.88 | G: | 3.63 |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 2.25 in |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Ratio: | 25:1 |
| Bore Code: | 36 | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Key: | 1/2 X 3.00 |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output RPM: | 70 |
| Model Code: | 52YF | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Product Type: | Right Angle | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 9.38 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

