How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | I: | 7.5 in |
| AE2: | 0.97 | LQ: | 7.85 in |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| D: | 4.88 | T: | 2.25 |
| V: | 4.26 in | BD: | 5.88 |
| P: | 4.62 in | BF: | 0.41 |
| AF: | 0.38 | G: | 3.63 |
| BE: | 0.38 in | AA: | 15.19 |
| AG: | 10.5 | AB: | 6.76 |
| AK: | 4.5 | AJ: | 5.88 |
Technical Specifications
| Output RPM: | 58.3 | Model Code: | 52YF |
| Input Bore (C Face): | 0.625 | Bore Code: | 36 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/2 X 3.00 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.25 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 8.04 | Gear Type: | Worm |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

