How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | H: | 0.53 in |
| BF: | 0.41 | AB: | 6.76 |
| G: | 3.63 | AK: | 4.5 |
| AG: | 10.5 | T: | 2.25 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| AF: | 0.38 | AE2: | 0.97 |
| D: | 4.88 | BD: | 5.88 |
| AA: | 15.19 | LQ: | 7.85 in |
| BE: | 0.38 in | V: | 4.26 in |
| P: | 4.62 in | I: | 7.5 in |
Technical Specifications
| Output Diameter (in): | 2.25 in | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Style: | C-Face Quill | Ratio Range: | 30:1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.00 |
| Output RPM: | 58.3 | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Bore Code: | 36 |
| Model Code: | 52YF | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 8.04 |
| Assembly: | YF-1 | Series Code: | OE |
| Service Factor: | 1 | Ratio: | 30:1 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

