How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AG: | 10.5 |
| AF: | 0.38 | LQ: | 7.85 in |
| H: | 0.53 in | AB: | 6.76 |
| V: | 4.26 in | AJ: | 5.88 |
| LL: | 5.25 in | BD: | 5.88 |
| D: | 4.88 | BE: | 0.38 in |
| T: | 2.25 | P: | 4.62 in |
| AA: | 15.19 | I: | 7.5 in |
| BF: | 0.41 | AK: | 4.5 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
Technical Specifications
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 8.04 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output RPM: | 58.3 | Ratio Range: | 30:1 |
| Series Code: | OE | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Gear Type: | Worm | Output Key: | 1/2 X 3.00 |
| Model Code: | 52YF | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Ratio: | 30:1 | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Direction: | 1 | Bore Code: | 36 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.25 in |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

