How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| P: | 4.62 in | BE: | 0.38 in |
| G: | 3.63 | I: | 7.5 in |
| LL: | 5.25 in | D: | 4.88 |
| AK: | 4.5 | AF: | 0.38 |
| AG: | 10.5 | AB: | 6.76 |
| AJ: | 5.88 | T: | 2.25 |
| BF: | 0.41 | H: | 0.53 in |
| LQ: | 7.85 in | V: | 4.26 in |
| AA: | 15.19 | AE2: | 0.97 |
Technical Specifications
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Ratio: | 40:1 |
| Output Key: | 1/2 X 3.00 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.25 in | Center Distance (in): | 5.25 |
| Bore Code: | 36 | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Model Code: | 52YF | Input HP @ 1750 RPM: | 6.29 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 40:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Style: | C-Face Quill |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

