How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | AF: | 0.38 |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| LL: | 5.25 in | H: | 0.53 in |
| AG: | 10.5 | T: | 2.25 |
| AA: | 15.19 | G: | 3.63 |
| P: | 4.62 in | AB: | 6.76 |
| AE2: | 0.97 | V: | 4.26 in |
| BD: | 5.88 | BF: | 0.41 |
| BE: | 0.38 in | AJ: | 5.88 |
| I: | 7.5 in | D: | 4.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 6.29 | Bore Code: | 36 |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Input Style: | C-Face Quill | Output RPM: | 43.8 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Product Type: | Right Angle | Model Code: | 52YF |
| Gear Type: | Worm | Output Diameter (in): | 2.25 in |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

