How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | P: | 4.62 in |
| BE: | 0.38 in | LQ: | 7.85 in |
| BD: | 5.88 | AE2: | 0.97 |
| AA: | 15.19 | BF: | 0.41 |
| H: | 0.53 in | G: | 3.63 |
| AK: | 4.5 | D: | 4.88 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | T: | 2.25 |
| AG: | 10.5 | AB: | 6.76 |
| AJ: | 5.88 | V: | 4.26 in |
Technical Specifications
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Model Code: | 52YF | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Series Code: | OE | Gear Type: | Worm |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 6.29 |
| Output Diameter (in): | 2.25 in | Reducer: | Worm - Right Angle |
| Output RPM: | 43.8 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Bore Code: | 36 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Output Key: | 1/2 X 3.00 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | Ratio Range: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

