How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | T: | 2.25 |
| LQ: | 7.85 in | AB: | 6.76 |
| BD: | 5.88 | BF: | 0.41 |
| H: | 0.53 in | AJ: | 5.88 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | BE: | 0.38 in |
| LL: | 5.25 in | AG: | 10.5 |
| AA: | 15.19 | AF: | 0.38 |
| D: | 4.88 | V: | 4.26 in |
| AK: | 4.5 | P: | 4.62 in |
Technical Specifications
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Output Key: | 1/2 X 3.00 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | Input HP @ 1750 RPM: | 4.27 |
| Model Code: | 52YF | Bore Code: | 36 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.25 in | Ratio Range: | 60:1 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

