How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | BF: | 0.41 |
| LQ: | 7.85 in | P: | 4.62 in |
| I: | 7.5 in | AG: | 10.5 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | V: | 4.26 in |
| LL: | 5.25 in | BE: | 0.38 in |
| D: | 4.88 | T: | 2.25 |
| AK: | 4.5 | H: | 0.53 in |
| BD: | 5.88 | AE2: | 0.97 |
| AA: | 15.19 | AB: | 6.76 |
Technical Specifications
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Motor Frame Size: | 56C |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.00 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 4.27 | Series Code: | OE |
| Ratio Range: | 60:1 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.25 in | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Product Type: | Right Angle |
| Assembly: | YF-1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 x 3/32 |
| Bore Code: | 36 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

