How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AB: | 6.76 |
| T: | 2.25 | LQ: | 7.85 in |
| AA: | 15.19 | AG: | 10.5 |
| AF: | 0.38 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| V: | 4.26 in | G: | 3.63 |
| AE2: | 0.97 | D: | 4.88 |
| BD: | 5.88 | AK: | 4.5 |
| AJ: | 5.88 | BE: | 0.38 in |
| H: | 0.53 in | P: | 4.62 in |
Technical Specifications
| Output Key: | 1/2 X 3.00 | Ratio: | 7.5:1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Bore Code: | 36 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Output RPM: | 233 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 24 |
| Assembly: | YF-1 | Output Diameter (in): | 2.25 in |
| Model Code: | 52YF | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

