How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AG: | 10.5 |
| P: | 4.62 in | AF: | 0.38 |
| AA: | 15.19 | AK: | 4.5 |
| H: | 0.53 in | G: | 3.63 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| BD: | 5.88 | BE: | 0.38 in |
| BF: | 0.41 | D: | 4.88 |
| V: | 4.26 in | LQ: | 7.85 in |
| AE2: | 0.97 | T: | 2.25 |
| LL: | 5.25 in | I: | 7.5 in |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 2.25 in |
| Output RPM: | 233 | Center Distance (in): | 5.25 |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Key: | 1/2 X 3.00 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 24 | Model Code: | 52YF |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 x 3/32 |
| Bore Code: | 36 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Series Code: | OE | Gear Type: | Worm |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

