How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LL: | 5.25 in |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| T: | 2.25 | P: | 4.62 in |
| I: | 7.5 in | AE2: | 0.97 |
| AA: | 15.19 | AK: | 4.5 |
| V: | 4.26 in | BE: | 0.38 in |
| AJ: | 5.88 | G: | 3.63 |
| D: | 4.88 | AF: | 0.38 |
| AG: | 10.5 | LQ: | 7.85 in |
| AB: | 6.76 | BF: | 0.41 |
Technical Specifications
| Center Distance (in): | 5.25 | Output RPM: | 233 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 x 3/32 |
| Model Code: | 52YF | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Motor Frame Size: | 56C | Ratio Range: | 7.5:1 |
| Output Key: | 1/2 X 3.00 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 24 |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Bore Code: | 36 | Output Shaft Direction: | 1 |
| Ratio: | 7.5:1 | Output Diameter (in): | 2.25 in |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

