How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | BE: | 0.38 in |
| AF: | 0.38 | I: | 7.5 in |
| LQ: | 7.85 in | V: | 4.26 in |
| P: | 4.62 in | LL: | 5.25 in |
| BD: | 5.88 | AG: | 10.5 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| AA: | 15.19 | G: | 3.63 |
| AB: | 6.76 | T: | 2.438 |
| BF: | 0.41 | AK: | 4.5 |
| D: | 4.88 | AJ: | 5.88 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.438 in |
| Assembly: | YF-1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Output Key: | 5/8 X 4.00 |
| Series Code: | OE | Product Type: | Right Angle |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 19.4 |
| Output Shaft Direction: | 1 | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Bore Code: | 39 | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Model Code: | 52YF | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

