How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | P: | 4.62 in |
| AJ: | 5.88 | I: | 7.5 in |
| V: | 4.26 in | LL: | 5.25 in |
| D: | 4.88 | AK: | 4.5 |
| BE: | 0.38 in | AE2: | 0.97 |
| G: | 3.63 | BF: | 0.41 |
| T: | 2.438 | H: | 0.53 in |
| AG: | 10.5 | BD: | 5.88 |
| LQ: | 7.85 in | AB: | 6.76 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
Technical Specifications
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Output RPM: | 175 | Model Code: | 52YF |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Ratio: | 10:1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Bore Code: | 39 | Input Style: | C-Face Quill |
| Output Key: | 5/8 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 19.4 | Product Type: | Right Angle |
| Output Diameter (in): | 2.438 in | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

