How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LL: | 5.25 in |
| AF: | 0.38 | BE: | 0.38 in |
| AJ: | 5.88 | P: | 4.62 in |
| T: | 2.438 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| AE2: | 0.97 | BD: | 5.88 |
| I: | 7.5 in | D: | 4.88 |
| AB: | 6.76 | LQ: | 7.85 in |
| AA: | 15.19 | AK: | 4.5 |
| V: | 4.26 in | G: | 3.63 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Output RPM: | 17.5 |
| Input Keyway (C Face): | 3/16 x 3/32 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.438 in | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.07 |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Bore Code: | 39 | Output Key: | 5/8 X 4.00 |
| Model Code: | 52YF | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

