How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | BD: | 5.88 |
| AJ: | 5.88 | G: | 3.63 |
| P: | 4.62 in | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| AE2: | 0.97 | AA: | 15.19 |
| LQ: | 7.85 in | V: | 4.26 in |
| BF: | 0.41 | BE: | 0.38 in |
| AK: | 4.5 | T: | 2.438 |
| D: | 4.88 | AG: | 10.5 |
| H: | 0.53 in | AB: | 6.76 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Output RPM: | 17.5 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.438 in |
| Output Shaft Direction: | 1 | Center Distance (in): | 5.25 |
| Model Code: | 52YF | Input Keyway (C Face): | 3/16 x 3/32 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.07 |
| Service Factor: | 1 | Output Key: | 5/8 X 4.00 |
| Ratio Range: | 100:1 to 250:1 | Ratio: | 100:1 |
| Product Type: | Right Angle | Bore Code: | 39 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

