How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | V: | 4.26 in |
| D: | 4.88 | AE2: | 0.97 |
| BE: | 0.38 in | AJ: | 5.88 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| G: | 3.63 | AB: | 6.76 |
| BF: | 0.41 | AK: | 4.5 |
| H: | 0.53 in | LQ: | 7.85 in |
| LL: | 5.25 in | BD: | 5.88 |
| P: | 4.62 in | I: | 7.5 in |
| T: | 2.438 | AA: | 15.19 |
Technical Specifications
| Ratio Range: | 15:1 | Bore Code: | 39 |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 14.3 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Ratio: | 15:1 | Output RPM: | 117 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Output Key: | 5/8 X 4.00 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 2.438 in |
| Service Factor: | 1 | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

