How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | AG: | 10.5 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| BF: | 0.41 | I: | 7.5 in |
| H: | 0.53 in | G: | 3.63 |
| BE: | 0.38 in | AK: | 4.5 |
| LQ: | 7.85 in | AJ: | 5.88 |
| V: | 4.26 in | LL: | 5.25 in |
| BD: | 5.88 | AB: | 6.76 |
| T: | 2.438 | AE2: | 0.97 |
| D: | 4.88 | AF: | 0.38 |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 11.3 |
| Product Type: | Right Angle | Series Code: | OE |
| Ratio Range: | 20:1 | Bore Code: | 39 |
| Output Diameter (in): | 2.438 in | Service Factor: | 1 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Output RPM: | 87.5 |
| No. of Gear Reductions: | Single | Model Code: | 52YF |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Ratio: | 20:1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.875 | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

