How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | LL: | 5.25 in |
| AK: | 4.5 | AA: | 15.19 |
| G: | 3.63 | H: | 0.53 in |
| T: | 2.438 | AF: | 0.38 |
| BE: | 0.38 in | AJ: | 5.88 |
| LQ: | 7.85 in | AB: | 6.76 |
| V: | 4.26 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| I: | 7.5 in | BD: | 5.88 |
| AG: | 10.5 | AE2: | 0.97 |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Output Diameter (in): | 2.438 in |
| Gear Type: | Worm | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 11.3 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.875 |
| Series Code: | OE | Product Type: | Right Angle |
| Ratio Range: | 20:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Bore Code: | 39 |
| Model Code: | 52YF | Ratio: | 20:1 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 87.5 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

