How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AE2: | 0.97 |
| AK: | 4.5 | H: | 0.53 in |
| AA: | 15.19 | T: | 2.438 |
| P: | 4.62 in | D: | 4.88 |
| AG: | 10.5 | I: | 7.5 in |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| V: | 4.26 in | BF: | 0.41 |
| BE: | 0.38 in | BD: | 5.88 |
| LQ: | 7.85 in | AB: | 6.76 |
| AJ: | 5.88 | AF: | 0.38 |
Technical Specifications
| Service Factor: | 1 | Series Code: | OE |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 2.438 in |
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Ratio: | 25:1 | Output Key: | 5/8 X 4.00 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 9.38 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Model Code: | 52YF | Ratio Range: | 25:1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 70 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Bore Code: | 39 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

