How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AE2: | 0.97 |
| AK: | 4.5 | T: | 2.438 |
| AG: | 10.5 | BD: | 5.88 |
| P: | 4.62 in | V: | 4.26 in |
| LQ: | 7.85 in | AB: | 6.76 |
| G: | 3.63 | BF: | 0.41 |
| H: | 0.53 in | LL: | 5.25 in |
| AF: | 0.38 | BE: | 0.38 in |
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
| D: | 4.88 | AA: | 15.19 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Model Code: | 52YF | Input HP @ 1750 RPM: | 8.04 |
| Output Diameter (in): | 2.438 in | Center Distance (in): | 5.25 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Bore Code: | 39 |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 58.3 | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Output Key: | 5/8 X 4.00 |
| Service Factor: | 1 | Series Code: | OE |
| Input Style: | C-Face Quill | Ratio Range: | 30:1 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

