How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AE2: | 0.97 |
| AG: | 10.5 | BF: | 0.41 |
| BD: | 5.88 | T: | 2.438 |
| I: | 7.5 in | P: | 4.62 in |
| AA: | 15.19 | G: | 3.63 |
| AF: | 0.38 | LQ: | 7.85 in |
| AJ: | 5.88 | LL: | 5.25 in |
| BE: | 0.38 in | V: | 4.26 in |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | D: | 4.88 |
Technical Specifications
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Ratio: | 30:1 | Assembly: | YF-1 |
| Model Code: | 52YF | Output Key: | 5/8 X 4.00 |
| Output RPM: | 58.3 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 8.04 |
| Output Diameter (in): | 2.438 in | Input Bore (C Face): | 0.875 |
| Bore Code: | 39 | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

