How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | LQ: | 7.85 in |
| AB: | 6.76 | V: | 4.26 in |
| BD: | 5.88 | AG: | 10.5 |
| AF: | 0.38 | BE: | 0.38 in |
| AA: | 15.19 | H: | 0.53 in |
| G: | 3.63 | AK: | 4.5 |
| AE2: | 0.97 | I: | 7.5 in |
| AJ: | 5.88 | P: | 4.62 in |
| LL: | 5.25 in | BF: | 0.41 |
| T: | 2.438 | Center Distance (in): | 5.25 in |
Technical Specifications
| Series Code: | OE | Output Diameter (in): | 2.438 in |
| Ratio Range: | 40:1 | Product Type: | Right Angle |
| Model Code: | 52YF | No. of Gear Reductions: | Single |
| Output RPM: | 43.8 | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Input Style: | C-Face Quill |
| Ratio: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 6.29 | Shaft Seal Material: | Viton |
| Bore Code: | 39 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

