How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | G: | 3.63 |
| I: | 7.5 in | AE2: | 0.97 |
| AB: | 6.76 | H: | 0.53 in |
| AJ: | 5.88 | LQ: | 7.85 in |
| LL: | 5.25 in | V: | 4.26 in |
| D: | 4.88 | BE: | 0.38 in |
| BD: | 5.88 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| AG: | 10.5 | P: | 4.62 in |
| T: | 2.438 | AK: | 4.5 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 2.438 in |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Key: | 5/8 X 4.00 | Output RPM: | 341 |
| Product Type: | Right Angle | Series Code: | OE |
| Input HP @ 1750 RPM: | 28.2 | Center Distance (in): | 5.25 |
| Model Code: | 52YF | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 39 |
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

