How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AJ: | 5.88 |
| BF: | 0.41 | AB: | 6.76 |
| AE2: | 0.97 | LQ: | 7.85 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| I: | 7.5 in | T: | 2.438 |
| V: | 4.26 in | H: | 0.53 in |
| LL: | 5.25 in | AG: | 10.5 |
| AK: | 4.5 | G: | 3.63 |
| P: | 4.62 in | AA: | 15.19 |
| BD: | 5.88 | AF: | 0.38 |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Housing Material: | Cast Iron |
| Series Code: | OE | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Ratio: | 5:1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Ratio Range: | 5:1 |
| Center Distance (in): | 5.25 | Output RPM: | 341 |
| Model Code: | 52YF | Output Key: | 5/8 X 4.00 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 2.438 in |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 28.2 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Bore Code: | 39 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

