How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| D: | 4.88 | AF: | 0.38 |
| I: | 7.5 in | AG: | 10.5 |
| G: | 3.63 | AE2: | 0.97 |
| AA: | 15.19 | P: | 4.62 in |
| T: | 2.438 | LL: | 5.25 in |
| AJ: | 5.88 | BF: | 0.41 |
| BD: | 5.88 | AB: | 6.76 |
| H: | 0.53 in | AK: | 4.5 |
| BE: | 0.38 in | LQ: | 7.85 in |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Output Diameter (in): | 2.438 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Assembly: | YF-1 | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output RPM: | 35 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 5.14 |
| Center Distance (in): | 5.25 | Bore Code: | 39 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| Ratio: | 50:1 | Gear Type: | Worm |
| Series Code: | OE | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

