How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | H: | 0.53 in |
| AK: | 4.5 | BF: | 0.41 |
| G: | 3.63 | BE: | 0.38 in |
| AB: | 6.76 | LQ: | 7.85 in |
| BD: | 5.88 | D: | 4.88 |
| AF: | 0.38 | AG: | 10.5 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | V: | 4.26 in |
| P: | 4.62 in | AJ: | 5.88 |
| T: | 2.438 | AE2: | 0.97 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2.438 in | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 24 | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | Output Key: | 5/8 X 4.00 |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output RPM: | 233 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Model Code: | 52YF |
| Service Factor: | 1 | Bore Code: | 39 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

