Grove Gear 52YF-1-2.438-140TC-80-L3
Part #:52YF-1-2.438-140TC-80-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AF: | 0.38 |
| AE2: | 0.97 | T: | 2.438 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| BE: | 0.38 in | LL: | 5.25 in |
| AA: | 15.19 | I: | 7.5 in |
| LQ: | 7.85 in | AK: | 4.5 |
| D: | 4.88 | AJ: | 5.88 |
| AG: | 10.5 | G: | 3.63 |
| V: | 4.26 in | BF: | 0.41 |
| BD: | 5.88 | P: | 4.62 in |
Technical Specifications
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Bore Code: | 39 | Input HP @ 1750 RPM: | 2.91 |
| Gear Type: | Worm | Output Diameter (in): | 2.438 in |
| Model Code: | 52YF | Shaft Seal Material: | Viton |
| Ratio: | 80:1 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Output RPM: | 21.9 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

