Grove Gear 52YF-1-2.438-140TC-80-L4
Part #:52YF-1-2.438-140TC-80-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | P: | 4.62 in |
| AE2: | 0.97 | BE: | 0.38 in |
| LL: | 5.25 in | V: | 4.26 in |
| H: | 0.53 in | D: | 4.88 |
| AJ: | 5.88 | LQ: | 7.85 in |
| G: | 3.63 | BF: | 0.41 |
| AG: | 10.5 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| T: | 2.438 | I: | 7.5 in |
| BD: | 5.88 | AA: | 15.19 |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.91 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Output Diameter (in): | 2.438 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | Series Code: | OE |
| Ratio Range: | 80:1 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Output RPM: | 21.9 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| Assembly: | YF-1 | Input Bore (C Face): | 0.875 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Bore Code: | 39 | Output Shaft: | Hollow Bore |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

