How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AB: | 6.76 |
| LL: | 5.25 in | AA: | 15.19 |
| BF: | 0.53 | P: | 4.62 in |
| D: | 4.88 | BE1: | 0.5 in |
| BD: | 9 | AG: | 10.5 |
| G: | 3.63 | T: | 2.438 |
| H: | 0.53 in | V: | 4.26 in |
| I: | 7.5 in | AF: | 0.38 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| LQ1: | 8.61 in | AE2: | 0.97 |
Technical Specifications
| Center Distance (in): | 5.25 | Assembly: | YF-1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.438 in |
| Bore Code: | 39 | Housing Material: | Cast Iron |
| Ratio: | 10:1 | Input Bore (C Face): | 1.125 |
| Model Code: | 52YF | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Key: | 5/8 X 4.00 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 19.4 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

