How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AB: | 6.76 |
| AE2: | 0.97 | LL: | 5.25 in |
| AJ: | 7.25 | I: | 7.5 in |
| D: | 4.88 | G: | 3.63 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| BF: | 0.53 | AG: | 10.5 |
| V: | 4.26 in | AK: | 8.5 |
| H: | 0.53 in | T: | 2.438 |
| BD: | 9 | AA: | 15.19 |
| BE1: | 0.5 in | LQ1: | 8.61 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.07 | Service Factor: | 1 |
| Model Code: | 52YF | Output Shaft: | Hollow Bore |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17.5 |
| Output Key: | 5/8 X 4.00 | Series Code: | OE |
| Input Keyway (C Face): | 1/4 x 1/8 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Bore Code: | 39 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Diameter (in): | 2.438 in |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

