How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AA: | 15.19 |
| LQ1: | 8.61 in | I: | 7.5 in |
| P: | 4.62 in | H: | 0.53 in |
| AJ: | 7.25 | BD: | 9 |
| BE1: | 0.5 in | AK: | 8.5 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| BF: | 0.53 | LL: | 5.25 in |
| AB: | 6.76 | AG: | 10.5 |
| G: | 3.63 | D: | 4.88 |
| T: | 2.438 | AE2: | 0.97 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output RPM: | 117 |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Model Code: | 52YF | Output Diameter (in): | 2.438 in |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Ratio: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Output Key: | 5/8 X 4.00 |
| Ratio Range: | 15:1 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Bore Code: | 39 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 14.3 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

