How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | H: | 0.53 in |
| Center Distance (in): | 5.25 in | BD: | 9 |
| AJ: | 7.25 | AE2: | 0.97 |
| AA: | 15.19 | BF: | 0.53 |
| D: | 4.88 | V: | 4.26 in |
| AG: | 10.5 | P: | 4.62 in |
| AF: | 0.38 | AB: | 6.76 |
| AK: | 8.5 | I: | 7.5 in |
| BE1: | 0.5 in | LL: | 5.25 in |
| T: | 2.438 | LQ1: | 8.61 in |
Technical Specifications
| Motor Frame Size: | 180TC | Model Code: | 52YF |
| Bore Code: | 39 | Series Code: | OE |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 9.38 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Key: | 5/8 X 4.00 |
| Output RPM: | 70 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.438 in | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

