How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | LL: | 5.25 in |
| D: | 4.88 | AE2: | 0.97 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | H: | 0.53 in |
| V: | 4.26 in | BD: | 9 |
| AG: | 10.5 | AJ: | 7.25 |
| I: | 7.5 in | AA: | 15.19 |
| T: | 2.438 | G: | 3.63 |
| LQ1: | 8.61 in | BE1: | 0.5 in |
| AB: | 6.76 | AF: | 0.38 |
Technical Specifications
| Output RPM: | 58.3 | Model Code: | 52YF |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Bore Code: | 39 | Input Bore (C Face): | 1.125 |
| Ratio Range: | 30:1 | Output Diameter (in): | 2.438 in |
| Center Distance (in): | 5.25 | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 x 1/8 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 8.04 |
| Output Key: | 5/8 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Ratio: | 30:1 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

