How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BF: | 0.53 |
| AF: | 0.38 | LL: | 5.25 in |
| G: | 3.63 | D: | 4.88 |
| AK: | 8.5 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| H: | 0.53 in | BD: | 9 |
| LQ1: | 8.61 in | I: | 7.5 in |
| AA: | 15.19 | V: | 4.26 in |
| AE2: | 0.97 | AB: | 6.76 |
| P: | 4.62 in | T: | 2.438 |
Technical Specifications
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Ratio Range: | 30:1 | Bore Code: | 39 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 2.438 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 8.04 |
| Series Code: | OE | Product Type: | Right Angle |
| Model Code: | 52YF | Output Key: | 5/8 X 4.00 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Ratio: | 30:1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Shaft Direction: | 1 | Output RPM: | 58.3 |
| Center Distance (in): | 5.25 | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

