How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | LQ1: | 8.61 in |
| AJ: | 7.25 | G: | 3.63 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | AA: | 15.19 |
| LL: | 5.25 in | AB: | 6.76 |
| AF: | 0.38 | AG: | 10.5 |
| BD: | 9 | T: | 2.438 |
| BF: | 0.53 | AE2: | 0.97 |
| AK: | 8.5 | P: | 4.62 in |
| V: | 4.26 in | H: | 0.53 in |
Technical Specifications
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Assembly: | YF-1 | Ratio Range: | 40:1 |
| Bore Code: | 39 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Output Key: | 5/8 X 4.00 |
| Ratio: | 40:1 | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 x 1/8 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 6.29 | Gear Type: | Worm |
| Output RPM: | 43.8 | Series Code: | OE |
| No. of Gear Reductions: | Single | Model Code: | 52YF |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Diameter (in): | 2.438 in | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

