How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BD: | 9 |
| T: | 2.438 | AF: | 0.38 |
| V: | 4.26 in | AK: | 8.5 |
| P: | 4.62 in | AB: | 6.76 |
| AJ: | 7.25 | LQ1: | 8.61 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| D: | 4.88 | G: | 3.63 |
| AA: | 15.19 | LL: | 5.25 in |
| I: | 7.5 in | AE2: | 0.97 |
| BF: | 0.53 | BE1: | 0.5 in |
Technical Specifications
| Input HP @ 1750 RPM: | 6.29 | Model Code: | 52YF |
| Shaft Seal Material: | Viton | Ratio: | 40:1 |
| Output Key: | 5/8 X 4.00 | Series Code: | OE |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.438 in | Motor Frame Size: | 180TC |
| Assembly: | YF-1 | Output RPM: | 43.8 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Service Factor: | 1 | Bore Code: | 39 |
| Ratio Range: | 40:1 | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

